Product groups
Five lobe grips with internal thread
K1297

Five lobe grips with internal thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1297 Five lobe grips with internal thread 168 kB

Drawings

Five lobe grips with internal thread

Item selection/filter

Order No.Component
material
D

D1D2HH1TCADAcc.PriceOrder
K1297.3205steelM5321622,5117,5 on request
K1297.3206steelM6321622,5119 on request
K1297.4006steelM6402028149 on request
K1297.4008steelM84020281412 on request
K1297.4010steelM104020281415 on request
K1297.5008steelM850253517,512 on request
K1297.5010steelM1050253517,515 on request
K1297.6012steelM1260303718,518 on request
K1297.13205stainless steelM5321622,5117,5 on request
K1297.13206stainless steelM6321622,5119 on request
K1297.14006stainless steelM6402028149 on request
K1297.14008stainless steelM84020281412 on request
K1297.14010stainless steelM104020281415 on request
K1297.15008stainless steelM850253517,512 on request
K1297.15010stainless steelM1050253517,515 on request
K1297.16012stainless steelM1260303718,518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33