Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308 or steel.

Version:Stainless steel bright.
Steel black oxidised.
Note:Lock grips can be used as required. The styled design with recessed grip gives fingers a good purchase and is well suited to modern requirements. High clamping forces can be easily attained. Use the pilot hole in the side to secure the grip by pinning or screw.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0178 Lock grips 132 kB

Drawings

Lock grips

Item selection/filter

Order No.

Main
material
SizeABDD1D2HH1H2TT1CADAcc.PriceOrder
K0178.1040stainless steel125347,51,58,5395,50,5 on request
K0178.2050stainless steel2303,659210,2410,86,51 on request
K0178.3060stainless steel3404,8612213,6514,48,71 on request
K0178.4080stainless steel450681531761810,21 on request
K0178.1041steel125347,51,58,5395,50,5 on request
K0178.2051steel2303,659210,2410,86,51 on request
K0178.3061steel3404,8612213,6514,48,71 on request
K0178.4081steel450681531761810,21 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33