Product groups
Star grips, plastic with protruding steel bush
K1514

Star grips, plastic with protruding steel bush

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages:Wear resistant contact surface
Closed grip contour
On request:Form H: bush with blind hole
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1514 Star grips, plastic with protruding steel bush 184 kB

Drawings (total overview)

Star grips, plastic with protruding steel bush

Star grips, plastic with protruding steel bush, Form K, tapped bush

More information

Drawings

Star grips, plastic with protruding steel bush, Form K, tapped bush

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3TCADAcc.PriceOrder
K1514.23206steelKM63213,523139,512 on request
K1514.24006steelKM64013,525131012 on request
K1514.24008steelKM84013,525131012 on request
K1514.25008steelKM8501932171217 on request
K1514.25010steelKM10501932171217 on request
K1514.26310steelKM10631940201517 on request
K1514.26312steelKM12631940201517 on request
K1514.33206stainless steelKM63213,523139,512 on request
K1514.34006stainless steelKM64013,525131012 on request
K1514.34008stainless steelKM84013,525131012 on request
K1514.35008stainless steelKM8501932171217 on request
K1514.35010stainless steelKM10501932171217 on request
K1514.36310stainless steelKM10631940201517 on request
K1514.36312stainless steelKM12631940201517 on request

Star grips, plastic with protruding steel bush, Form L, external thread

More information

Drawings

Star grips, plastic with protruding steel bush, Form L, external thread

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3LCADAcc.PriceOrder
K1514.43206X10steelLM63213,523139,510 on request
K1514.43206X15steelLM63213,523139,515 on request
K1514.43206X20steelLM63213,523139,520 on request
K1514.43206X25steelLM63213,523139,525 on request
K1514.43206X30steelLM63213,523139,530 on request
K1514.44008X15steelLM84013,525131015 on request
K1514.44008X20steelLM84013,525131020 on request
K1514.44008X25steelLM84013,525131025 on request
K1514.44008X30steelLM84013,525131030 on request
K1514.44008X40steelLM84013,525131040 on request
K1514.44008X50steelLM84013,525131050 on request
K1514.45010X20steelLM10501932171220 on request
K1514.45010X25steelLM10501932171225 on request
K1514.45010X30steelLM10501932171230 on request
K1514.45010X40steelLM10501932171240 on request
K1514.45010X50steelLM10501932171250 on request
K1514.45010X60steelLM10501932171260 on request
K1514.46312X20steelLM12631940201520 on request
K1514.46312X25steelLM12631940201525 on request
K1514.46312X30steelLM12631940201530 on request
K1514.46312X40steelLM12631940201540 on request
K1514.46312X50steelLM12631940201550 on request
K1514.46312X60steelLM12631940201560 on request
K1514.53206X10stainless steelLM63213,523139,510 on request
K1514.53206X15stainless steelLM63213,523139,515 on request
K1514.53206X20stainless steelLM63213,523139,520 on request
K1514.53206X25stainless steelLM63213,523139,525 on request
K1514.53206X30stainless steelLM63213,523139,530 on request
K1514.54008X15stainless steelLM84013,525131015 on request
K1514.54008X20stainless steelLM84013,525131020 on request
K1514.54008X25stainless steelLM84013,525131025 on request
K1514.54008X30stainless steelLM84013,525131030 on request
K1514.54008X40stainless steelLM84013,525131040 on request
K1514.54008X50stainless steelLM84013,525131050 on request
K1514.55010X20stainless steelLM10501932171220 on request
K1514.55010X25stainless steelLM10501932171225 on request
K1514.55010X30stainless steelLM10501932171230 on request
K1514.55010X40stainless steelLM10501932171240 on request
K1514.55010X50stainless steelLM10501932171250 on request
K1514.55010X60stainless steelLM10501932171260 on request
K1514.56312X20stainless steelLM12631940201520 on request
K1514.56312X25stainless steelLM12631940201525 on request
K1514.56312X30stainless steelLM12631940201530 on request
K1514.56312X40stainless steelLM12631940201540 on request
K1514.56312X50stainless steelLM12631940201550 on request
K1514.56312X60stainless steelLM12631940201560 on request