Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Bush blue passivatedNote:Available without graduations, with one scale line or with 20 graduations and 10 digits.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations

1) Set screw for locking (by Form C between numbers 5 and 6)
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0248 Knurled knobs 238 kB

Drawings (total overview)

Knurled knobs

Knurled knobs Form A, no markings

More information

Drawings

Knurled knobs Form A, no markings

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
K0248.1105Ablack grey RAL 70215211919M32210,5510 on request
K0248.11051Aorange RAL 20045211919M32210,5510 on request
K0248.11052Asignal green RAL60325211919M32210,5510 on request
K0248.11053Ablue RAL50175211919M32210,5510 on request
K0248.11055Alight grey RAL 70355211919M32210,5510 on request
K0248.11056Atraffic red RAL 30205211919M32210,5510 on request
K0248.11057Acolza yellow RAL 10215211919M32210,5510 on request
K0248.1206Ablack grey RAL 70216262323M32612610 on request
K0248.12061Aorange RAL 20046262323M32612610 on request
K0248.12062Asignal green RAL60326262323M32612610 on request
K0248.12063Ablue RAL50176262323M32612610 on request
K0248.12065Alight grey RAL 70356262323M32612610 on request
K0248.12066Atraffic red RAL 30206262323M32612610 on request
K0248.12067Acolza yellow RAL 10216262323M32612610 on request
K0248.1308Ablack grey RAL 70218343131M43617,5714 on request
K0248.13081Aorange RAL 20048343131M43617,5714 on request
K0248.13082Asignal green RAL60328343131M43617,5714 on request
K0248.13083Ablue RAL50178343131M43617,5714 on request
K0248.13085Alight grey RAL 70358343131M43617,5714 on request
K0248.13086Atraffic red RAL 30208343131M43617,5714 on request
K0248.13087Acolza yellow RAL 10218343131M43617,5714 on request

Knurled knobs Form B, with 1 line

More information

Drawings

Knurled knobs Form B, with 1 line

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
K0248.2105Bblack grey RAL 70215211919M32210,5510 on request
K0248.21051Borange RAL 20045211919M32210,5510 on request
K0248.21052Bsignal green RAL60325211919M32210,5510 on request
K0248.21053Bblue RAL50175211919M32210,5510 on request
K0248.21055Blight grey RAL 70355211919M32210,5510 on request
K0248.21056Btraffic red RAL 30205211919M32210,5510 on request
K0248.21057Bcolza yellow RAL 10215211919M32210,5510 on request
K0248.2206Bblack grey RAL 70216262323M32612610 on request
K0248.22061Borange RAL 20046262323M32612610 on request
K0248.22062Bsignal green RAL60326262323M32612610 on request
K0248.22063Bblue RAL50176262323M32612610 on request
K0248.22065Blight grey RAL 70356262323M32612610 on request
K0248.22066Btraffic red RAL 30206262323M32612610 on request
K0248.22067Bcolza yellow RAL 10216262323M32612610 on request
K0248.2308Bblack grey RAL 70218343131M43617,5714 on request
K0248.23081Borange RAL 20048343131M43617,5714 on request
K0248.23082Bsignal green RAL60328343131M43617,5714 on request
K0248.23083Bblue RAL50178343131M43617,5714 on request
K0248.23085Blight grey RAL 70358343131M43617,5714 on request
K0248.23086Btraffic red RAL 30208343131M43617,5714 on request
K0248.23087Bcolza yellow RAL 10218343131M43617,5714 on request

Knurled knobs Form C, with standard scale

More information

Drawings

Knurled knobs Form C, with standard scale

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
K0248.3105Cblack grey RAL 70215211919M32210,5510 on request
K0248.31051Corange RAL 20045211919M32210,5510 on request
K0248.31052Csignal green RAL60325211919M32210,5510 on request
K0248.31053Cblue RAL50175211919M32210,5510 on request
K0248.31055Clight grey RAL 70355211919M32210,5510 on request
K0248.31056Ctraffic red RAL 30205211919M32210,5510 on request
K0248.31057Ccolza yellow RAL 10215211919M32210,5510 on request
K0248.3206Cblack grey RAL 70216262323M32612610 on request
K0248.32061Corange RAL 20046262323M32612610 on request
K0248.32062Csignal green RAL60326262323M32612610 on request
K0248.32063Cblue RAL50176262323M32612610 on request
K0248.32065Clight grey RAL 70356262323M32612610 on request
K0248.32066Ctraffic red RAL 30206262323M32612610 on request
K0248.32067Ccolza yellow RAL 10216262323M32612610 on request
K0248.3308Cblack grey RAL 70218343131M43617,5714 on request
K0248.33081Corange RAL 20048343131M43617,5714 on request
K0248.33082Csignal green RAL60328343131M43617,5714 on request
K0248.33083Cblue RAL50178343131M43617,5714 on request
K0248.33085Clight grey RAL 70358343131M43617,5714 on request
K0248.33086Ctraffic red RAL 30208343131M43617,5714 on request
K0248.33087Ccolza yellow RAL 10218343131M43617,5714 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33