- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- K0137
Knurled nuts steel and stainless steel, DIN 6303
- K0138
Knurled nuts plastic
- K1472
Knurled nuts plastic
- K1472
Knurled nuts plastic, antistatic
- K0141
Knurled screws plastic
- K1473
Knurled screws plastic
- K1473
Knurled screws plastic, antistatic
- K0139
Knurled nuts quick-acting
- K0144
Knurled nuts flat steel and stainless steel, DIN 467
- K0143
Knurled nuts high form steel and stainless steel, DIN 466
- K0140
Knurled screws high form steel and stainless steel, DIN 464
- K1163
Knurled screws low head steel and stainless steel, DIN 653
- K0142
Knurled knobs
- K0247
Knurled knobs
- K0247
Knurled knobs biopolymer
- K0247
Knurled knobs antistatic
- K0110
Knurled knobs
- K0110
Knurled knobs, plastic, metal detectable
- K0110
Knurled knobs, plastic, optically detectable
- K1099
Knurled knobs aluminium
- K1223
Knurled knobs
- K1138
Knurled knobs for hex head screws
- K0680
Knurled heads for hexagon socket screws
- K0681
Wing grips for hexagon socket screws
- K1794
Palm grips, plastic with protruding steel bush
- K1794
Palm grips, antibacterial plastic with protruding steel bush
- K1794
Palm grips, high-temperature resistant plastic with protruding steel bush
- K1794
Palm grips, plastic, visually detectable with protruding steel bush
- K1794
Palm grips, plastic, metal detectable with protruding steel bush
- K0145
Palm grips aluminium, similar to DIN 6335
- K0146
Palm grips stainless steel, similar to DIN 6335
- K0147
Palm grips grey cast iron DIN 6335
- K0682
Palm grips plastic coated grey cast iron, DIN 6335
- K0613
Palm grips soft
- K0148
Palm grips similar to DIN 6335
- K1089
Palm grips
- K1017
Palm grips similar to DIN 6335, metal parts stainless steel
- K0683
Palm grips quick-acting, grey cast iron
- K0149
Star grips aluminium, similar to DIN 6336
- K0150
Star grips stainless steel, similar to DIN 6336
- K0151
Star grips grey cast iron, DIN 6336
- K0152
Star grips similar to DIN 6336
- K1016
Star grips similar to DIN 6336 metal parts stainless steel
- K1514
Star grips, plastic with protruding steel bush
- K0153
Star grips with projecting steel bush
- K0153
Star grips, plastic, metal detectable with protruding steel bush
- K0153
Star grips, plastic, visually detectable with protruding steel bush
- K1596
Star grips, plastic with clamping force intensifier
- K1291
Star grips with extended collar
- K0155
Star grips similar to DIN 6336
- K1848
Star grips, plastic DIN 6336
- K0155
Star grips biopolymer, similar to DIN 6336
- K0154
Star grips biopolymer, similar to DIN 6336
- K0155
Star grips antistatic similar to DIN 6336
- K0154
Star grips similar to DIN 6336, metal parts stainless steel
- K0154
Star grips antibacterial, similar to DIN 6336, metal parts stainless steel
- K1090
Star grips
- K0155
Star grips with safety cable similar to DIN 6336
- K0154
Star grips with safety cable similar to DIN 6336, metal parts stainless steel
- K0743
Safety cable
- K0156
Star grips quick-acting
- K1088
Star grips with extended hub
- K1811
Star grips, plastic with safety function
- K0276
Five lobe grips
- K1020
Triangular grips
- K0183
Triangular grips with high collar
- K1083
Triangular grips
- K0785
Triangular grips ergonomic
- K0980
Triangular grips 2K ergonomic
- K1019
Triangular torque grips
- K0278
Four lobe grips flat
- K1093
Four lobe grips
- K1297
Five lobe grips with internal thread
- K1298
Five lobe grips with external thread
- K0185
Five lobe grips
- K0279
Five lobe grips
- K0786
Five lobe grips ergonomic
- K1378
Five lobe grips plastic, lockable
- K0280
Clamping grips high form
- K0779
Clamping grips ergonomic
- K0281
Knurled screws
- K0255
Five lobe grips
- K0255
Five lobe grips, antibacterial, metal parts stainless steel
- K0260
Knurled knobs
- K0261
Knurled knobs, metal parts stainless steel
- K0250
Mushroom knobs internal thread
- K1286
Mushroom knobs internal thread
- K1287
Mushroom knobs external thread
- K1288
Mushroom knobs internal thread
- K1289
Mushroom knobs external thread
- K1308
Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1309
Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0251
Mushroom knobs internal thread
- K0251
Mushroom knobs external thread
- K0251
Mushroom knobs biopolymer internal thread
- K0251
Mushroom knobs biopolymer external thread
- K0251
Mushroom knobs antibacterial, internal thread, metal parts stainless steel
- K0251
Mushroom knobs antibacterial, external thread, metal parts stainless steel
- K0251
Mushroom knobs antistatic internal thread
- K0251
Mushroom knobs antistatic external thread
- K0273
Wing grips internal thread, stainless steel
- K1312
Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1313
Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1314
Wing nuts narrow in Hygienic DESIGN
- K0274
Wing grips
- K0274
Wing grips antimicrobial, metal parts stainless steel
- K0274
Wing grips antistatic
- K0274
Wing grips tapped through
- K0783
Wing grips
- K0608
Wing grips one-sided
- K0274
Wing grips “Miniwing”
- K0274
Wing grips "Miniwing" biopolymer
- K0274
Wing grips “Miniwing” antibacterial, metal parts stainless steel
- K0274
Wing grips “Miniwing” antistatic
- K0274
Wing grips "Miniwing", plastic, metal detectable
- K0274
Wing grips "Miniwing", plastic, optically detectable
- K0658
Wing grips “Miniwing” tapped through
- K1126
Grip nuts
- K1126
Grip screws
- K0180
T-grips
- K0181
T-grips
- K1871
T-grips, plastic
- K1203
T-grips stainless steel
- K1515
T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0157
Knobs flat
- K0650
Ball knobs stainless steel or aluminium, DIN 319
- K0158
Ball knobs thermoplastic, DIN 319 enhanced
- K0159
Ball knobs smooth DIN 319 enhanced
- K0179
Handles
- K0253
Spherical knobs
- K0253
Spherical knobs biopolymer
- K0254
Spherical knobs revolving
- K0248
Knurled knobs
- K0249
Knurled knobs with arrow
- K0277
Knurled torque knobs
- K0178
Lock grips
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0277_IGKnurled torque knobs internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic, black grey. Bush steel.Version:Bush black oxidised.Note:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.Drawing reference:1) adjusting screw for setting the torque DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | Component material | Colour Cap
| Size | D | D1 | D2 | D3 | D4 | H | H1 | T | Torque Nm | CAD | Acc. | Price | Order |
---|
K0277.205 | internal thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2051 | internal thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2052 | internal thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2053 | internal thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2055 | internal thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2056 | internal thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.2057 | internal thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 5 | 0,1 - 0,3 |  | | on request | | K0277.206 | internal thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2061 | internal thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2062 | internal thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2063 | internal thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2065 | internal thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2066 | internal thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.2067 | internal thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 6 | 0,1 - 0,3 |  | | on request | | K0277.306 | internal thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3061 | internal thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3062 | internal thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3063 | internal thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3065 | internal thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3066 | internal thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.3067 | internal thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 10 | 0,1 - 0,3 |  | | on request | | K0277.308 | internal thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3081 | internal thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3082 | internal thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3083 | internal thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3085 | internal thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3086 | internal thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | | K0277.3087 | internal thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 14 | 0,1 - 0,3 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|