Product groups
Mushroom knobs internal thread
K1288

Mushroom knobs internal thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1288 Mushroom knobs internal thread 125 kB

Drawings

Mushroom knobs internal thread

Item selection/filter

Order No.Component
material
D

D1D2HTCADAcc.PriceOrder
K1288.1805steelM51810157,5 on request
K1288.2106steelM62112179 on request
K1288.2506steelM62514219 on request
K1288.3308steelM833182912 on request
K1288.11805stainless steelM51810157,5 on request
K1288.12106stainless steelM62112179 on request
K1288.12506stainless steelM62514219 on request
K1288.13308stainless steelM833182912 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33