DescriptionMaterial:Thermoset PF 31, black. Steel bush and stud, electro zinc-plated.Version:High-gloss polished.Note:The versions K0185.3205 and K0185.3206 have a brass bush.On request:Other screw sizes, screw lengths and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Order No. | Form | D | D1 | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0185.3206X12 | L | M6 | 32 | 16 | 22,4 | 11,2 | 12 |  | | on request | | K0185.3206X18 | L | M6 | 32 | 16 | 22,4 | 11,2 | 18 |  | | on request | | K0185.3208X16 | L | M8 | 32 | 16 | 22,4 | 11,2 | 16 |  | | on request | | K0185.3208X24 | L | M8 | 32 | 16 | 22,4 | 11,2 | 24 |  | | on request | | K0185.4006X18 | L | M6 | 40 | 20 | 28 | 14 | 18 |  | | on request | | K0185.4008X16 | L | M8 | 40 | 20 | 28 | 14 | 16 |  | | on request | | K0185.4008X20 | L | M8 | 40 | 20 | 28 | 14 | 20 |  | | on request | | K0185.4008X24 | L | M8 | 40 | 20 | 28 | 14 | 24 |  | | on request | | K0185.4010X30 | L | M10 | 40 | 20 | 28 | 14 | 30 |  | | on request | | K0185.5008X16 | L | M8 | 50 | 25 | 35 | 17,5 | 16 |  | | on request | | K0185.5008X24 | L | M8 | 50 | 25 | 35 | 17,5 | 24 |  | | on request | | K0185.5010X20 | L | M10 | 50 | 25 | 35 | 17,5 | 20 |  | | on request | | K0185.5010X30 | L | M10 | 50 | 25 | 35 | 17,5 | 30 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|