Order No. | Thread type | Component material | D | D1 | D2 | D3 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K0110.003 | internal thread | brass | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 4,5 |  | | on request | | K0110.004 | internal thread | brass | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | on request | | K0110.005 | internal thread | brass | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | on request | | K0110.0003 | internal thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 4,5 |  | | on request | | K0110.0004 | internal thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | on request | | K0110.0005 | internal thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 6 |  | | on request | |
|
Order No. | Thread type | Component material | D | D1 | D2 | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0110.003X8 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.003X10 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.003X12 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.003X15 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.004X8 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.004X10 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.004X12 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.004X15 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.005X10 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.005X12 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.005X15 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.005X20 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.006X10 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.006X15 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.006X20 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.006X25 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | on request | | K0110.0003X8 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.0003X10 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0003X12 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0003X15 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0004X8 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.0004X10 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0004X12 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0004X15 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0005X10 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0005X12 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0005X15 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0005X20 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.0006X10 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0006X15 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0006X20 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.0006X25 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | on request | |
|