Product groups
Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1313

Wing screws for Hygienic USIT® sealing and shim washer...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4404.

Version:High-gloss polished.Note:

The wing screw makes simple screw connections superbly feasible. They can be easily opened or re-tightened without tools.

The complete surface is polished to a high gloss with a surface finish of much less than Ra 0.8 µm. The contour is produced with generous radii and transitions. It doesn't matter in which position the wing grip is mounted, dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the screw-on point. The shaft of the wing screw is specially designed to suit this seal. An almost cavity-free seal of the screw-on point is created which satisfies hygienic regulations.

On request:Other screw lengths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1313 Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 220 kB
 Technical information Hygienic USIT ® 324 kB

Drawings

Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.ABD

D2HH1LL1RCADAcc.PriceOrder
K1313.2004X8204M410,8195,3870,45 on request
K1313.2105X10215M511,82161090,5 on request
K1313.2506X12256M614,225712110,55 on request
K1313.3308X16338M818338,416150,7 on request
K1313.4010X204010M1022,3401020190,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33