Product groups
Wing grips tapped through
K0274

Wing grips tapped through

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274 Wing grips tapped through 177 kB

Drawings

Wing grips tapped through

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
ABDD2HH1H2TCADAcc.PriceOrder
K0274.1904steel384,5M412188,516,110 on request
K0274.1905steel384,5M512188,516,110 on request
K0274.1906steel384,5M612188,516,110 on request
K0274.1105steel505M5142411,52210 on request
K0274.1106steel505M6142411,52210 on request
K0274.1208steel757M82135,61733,314 on request
K0274.1210steel757M102135,61733,314 on request
K0274.10904stainless steel384,5M412188,516,110 on request
K0274.10905stainless steel384,5M512188,516,110 on request
K0274.10906stainless steel384,5M612188,516,110 on request
K0274.10105stainless steel505M5142411,52210 on request
K0274.10106stainless steel505M6142411,52210 on request
K0274.10208stainless steel757M82135,61733,314 on request
K0274.10210stainless steel757M102135,61733,314 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33