K0110_AGKnurled knobs with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Screw steel 5.8 or stainless steel 1.4305. Version:Steel trivalent blue passivated. Stainless steel, bright.On request:Other colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | Component material | D | D1 | D2 | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0110.003X8 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.003X10 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.003X12 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.003X15 | external thread | steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.004X8 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.004X10 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.004X12 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.004X15 | external thread | steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.005X10 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.005X12 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.005X15 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.005X20 | external thread | steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.006X10 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.006X15 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.006X20 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.006X25 | external thread | steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | on request | | K0110.0003X8 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.0003X10 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0003X12 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0003X15 | external thread | stainless steel | M3 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0004X8 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 8 |  | | on request | | K0110.0004X10 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0004X12 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0004X15 | external thread | stainless steel | M4 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0005X10 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0005X12 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 12 |  | | on request | | K0110.0005X15 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0005X20 | external thread | stainless steel | M5 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.0006X10 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 10 |  | | on request | | K0110.0006X15 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 15 |  | | on request | | K0110.0006X20 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 20 |  | | on request | | K0110.0006X25 | external thread | stainless steel | M6 | 15 | 11 | 13 | 11,5 | 4,3 | 25 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|