K0277_AGKnurled torque knobs external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic, black grey. Pin steel 5.8.Version: Pin blue passivatedNote:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.Drawing reference:1) adjusting screw for setting the torque DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | Component material | Colour Cap
| Size | D | D1 | D2 | D3 | D4 | H | H1 | L | Torque Nm | CAD | Acc. | Price | Order |
---|
K0277.205X30 | external thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2051X30 | external thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2052X30 | external thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2053X30 | external thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2055X30 | external thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2056X30 | external thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2057X30 | external thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.205X50 | external thread | steel | black grey RAL 7021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2051X50 | external thread | steel | orange RAL 2004 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2052X50 | external thread | steel | signal green RAL6032 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2053X50 | external thread | steel | blue RAL5017 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2055X50 | external thread | steel | light grey RAL 7035 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2056X50 | external thread | steel | traffic red RAL 3020 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2057X50 | external thread | steel | colza yellow RAL 1021 | 2 | M5 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.206X30 | external thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2061X30 | external thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2062X30 | external thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2063X30 | external thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2065X30 | external thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2066X30 | external thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.2067X30 | external thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 30 | 0,1 - 0,3 |  | | on request | | K0277.206X50 | external thread | steel | black grey RAL 7021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2061X50 | external thread | steel | orange RAL 2004 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2062X50 | external thread | steel | signal green RAL6032 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2063X50 | external thread | steel | blue RAL5017 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2065X50 | external thread | steel | light grey RAL 7035 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2066X50 | external thread | steel | traffic red RAL 3020 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.2067X50 | external thread | steel | colza yellow RAL 1021 | 2 | M6 | 26 | 18 | 23 | 16 | 27 | 10,5 | 50 | 0,1 - 0,3 |  | | on request | | K0277.306X40 | external thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3061X40 | external thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3062X40 | external thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3063X40 | external thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3065X40 | external thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3066X40 | external thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3067X40 | external thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.306X60 | external thread | steel | black grey RAL 7021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3061X60 | external thread | steel | orange RAL 2004 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3062X60 | external thread | steel | signal green RAL6032 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3063X60 | external thread | steel | blue RAL5017 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3065X60 | external thread | steel | light grey RAL 7035 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3066X60 | external thread | steel | traffic red RAL 3020 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3067X60 | external thread | steel | colza yellow RAL 1021 | 3 | M6 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.308X40 | external thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3081X40 | external thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3082X40 | external thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3083X40 | external thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3085X40 | external thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3086X40 | external thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.3087X40 | external thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 40 | 0,1 - 0,3 |  | | on request | | K0277.308X60 | external thread | steel | black grey RAL 7021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3081X60 | external thread | steel | orange RAL 2004 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3082X60 | external thread | steel | signal green RAL6032 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3083X60 | external thread | steel | blue RAL5017 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3085X60 | external thread | steel | light grey RAL 7035 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3086X60 | external thread | steel | traffic red RAL 3020 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | | K0277.3087X60 | external thread | steel | colza yellow RAL 1021 | 3 | M8 | 34 | 22 | 31 | 20 | 37,5 | 14,5 | 60 | 0,1 - 0,3 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|