Product groups
Workholding cubes, grey cast iron with T-slots
K0805

Workholding cubes, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Workholding cubes with T-slots are used for constructing modular fixtures on horizontal machines.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The workholding cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0805 Workholding cubes, grey cast iron with T-slots 393 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Workholding cubes, grey cast iron with T-slots
Workholding cubes, grey cast iron with T-slots

Item selection/filter

Order No.LHH4H1D2

D3D4D5H3L1L2L3L4L5L6L7L9L11BN=Slot widthNB=
No. across
CADAcc.PriceOrder
K0805.314040050400500235020M16M12M16182503203002002001505510025143 on request
K0805.314040065400650235020M16M12M16182503203002002001505510025144 on request
K0805.314050060500600235020M16M12M1618300400200-2502007510025144 on request
K0805.314050075500750235020M16M12M1618300400200-2502007510025145 on request
K0805.314063070630700305025M16M16M1618350500400-31520010012525144 on request
K0805.314063085630850235025M16M16M1618350500400-31520010012525145 on request
K0805.314080080800800235025M16M16M161850064060040040030013515025144 on request
K0805.3140801008001000235025M16M16M161850064060040040030013515025145 on request
K0805.31410010010001000235525M20M20M1618600800200-50040016516025145 on request
K0805.31410012510001250235525M20M20M1618600800200-50040016516025146 on request
K0805.318040050400500305020M16M12M16182503203002002001505510025183 on request
K0805.318040065400650305020M16M12M16182503203002002001505510025184 on request
K0805.318050060500600305020M16M12M1618300400200-2502007510025184 on request
K0805.318050075500750305020M16M12M1618300400200-2502007510025185 on request
K0805.318063070630700305025M16M16M1618350500400-31520010012525184 on request
K0805.318063085630850305025M16M16M1618350500400-31520010012525185 on request
K0805.318080080800800305025M16M16M161850064060040040030013515025184 on request
K0805.3180801008001000305025M16M16M161850064060040040030013515025185 on request
K0805.31810010010001000305525M20M20M1618600800200-50040016516025185 on request
K0805.31810012510001250305525M20M20M1618600800200-50040016516025186 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33