Product groups
Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces
K1535

Clamping towers, grey cast iron, 8-sided, with pre-machined...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
Note:Clamping towers with pre-machined clamping faces provide a fast and economic way of producing bodies with specific grid or individual holes. The base is ready for mounting on the machine table. The clamping faces can be machined to the end dimensions by the user. The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1535 Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces 295 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces
Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces

Item selection/filter

Order No.L

HH1D2D3D4D5L1L2L3L4L5L6L7L8CADAcc.PriceOrder
K1535.100400504005005020M16M12M1625132030020020015055103,4 on request
K1535.100400654006505020M16M12M1625132030020020015055103,4 on request
K1535.100500605006005020M16M12M16301400200-25020075124,4 on request
K1535.100500755007505020M16M12M16301400200-25020075124,4 on request
K1535.100630706307005025M16M16M16351500400-315200100145,4 on request
K1535.100630856308505025M16M16M16351500400-315200100145,4 on request
K1535.100800808008005025M16M16M16501640600400400300135207,4 on request
K1535.1008010080010005025M16M16M16501640600400400300135207,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33