Product groups
Angle plates with or without T-slots cast iron
K1451

Angle plates with or without T-slots cast iron

go back

Item description/product images

Show/filter all items
DescriptionMaterial:GJL 250 annealed.On request:Other slot widths.Drawing reference:
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1451 Angle plates with or without T-slots cast iron 197 kB
 Technical information for positioning basic elements 1,3 MB

Drawings (total overview)

Angle plates with or without T-slots cast iron

Angle plates without T-slots, grey cast iron

More information

Drawings

Angle plates without T-slots, grey cast iron

Item selection/filter

Order No.Version 1LL1BHSS1XCADAcc.PriceOrder
K1451.100125without slot10040100125201010 on request
K1451.125160without slot125100100160201010 on request
K1451.200250without slot200120125250301515 on request
K1451.250300without slot250200150300402020 on request
K1451.320370without slot320280200370502525 on request
K1451.400450without slot400280265450603030 on request
K1451.500550without slot500360315550703535 on request

Angle plates with T-slots, grey cast iron

More information

Drawings

Angle plates with T-slots, grey cast iron

Item selection/filter

Order No.Version 1LL1BHH1SS1AXT-slotCADAcc.PriceOrder
K1451.3203701with T-slot320280200370655025802514 on request
K1451.4004501with T-slot4002802654507560301003018 on request
K1451.5005501with T-slot5003603155507570351003518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33