Product groups
Angle plates, grey cast iron, wide with grid holes
K1531

Angle plates, grey cast iron, wide with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1531 Angle plates, grey cast iron, wide with grid holes 305 kB
 Technical information for positioning basic elements 1,3 MB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Angle plates, grey cast iron, wide with grid holes

Item selection/filter

Order No.LHL2B

B2B3H1H2L8DD1N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1531.2123022303003002502209010030754012M123054 on request
K1531.2124028404004003202809016030754012M125676 on request
K1531.2125034505005004003409020035755012M129098 on request
K1531.21263436363063050043510025040405012M121441111 on request
K1531.21280528080080064052511532045755012M122401514 on request
K1531.2163022303003002502209010030754016M163054 on request
K1531.2164028404004003202809016030754016M165676 on request
K1531.2165034505005004003409020035755016M169098 on request
K1531.21663436363063050043510025040405016M161441111 on request
K1531.21680528080080064052511532045755016M162401514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33