Product groups
Tombstone, grey cast iron, double-sided, for interchangeable subplates
K0804

Tombstone, grey cast iron, double-sided, for interchangeable...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Interchangeable subplates can be positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980. Please order locating pins for positioning tombstones on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied, as well as 2 positioning pins for positioning the interchangeable subplates.
Drawing reference:
1) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0804 Tombstone, grey cast iron, double-sided, for interchangeable subplates 349 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Tombstone, grey cast iron, double-sided, for interchangeable subplates

Item selection/filter

Order No.L

L1HD2D3D4D5H1H2L2L3L4L5L6L7L10CADAcc.PriceOrder
K0804.1404540013045020M16M12M16507032030020020015055350 on request
K0804.1505550015055020M16M12M165575400200-25020075450 on request
K0804.1636963022069025M16M16M166080500400-315200100580 on request
K0804.1808680025086025M16M16M166080640600400400300135750 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33