Product groups
Baseplates, grey cast iron with grid holes
K0800

Baseplates, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Baseplates with grid holes are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The two aligning holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Please order positioning pins to equip the baseplates separately.
Please order protection plugs to plug unused grid holes separately..
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) locating hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0800 Baseplates, grey cast iron with grid holes 205 kB
 Technical information for positioning basic elements 1,3 MB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Baseplates, grey cast iron with grid holes

Item selection/filter

Order No.LBHL6D

D1D2N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0800.212400606004005050012M123096117 on request
K0800.212500606005005050012M1230120119 on request
K0800.212600606006005050012M12301441111 on request
K0800.212400808004005070012M1230128157 on request
K0800.212450909004505080012M1230158178 on request
K0800.2125010010005005090012M1230200199 on request
K0800.21260120120060050110012M12302882311 on request
K0800.216400606004005050016M163096117 on request
K0800.216500606005005050016M1630120119 on request
K0800.216600606006005050016M16301441111 on request
K0800.216400808004005070016M1630128157 on request
K0800.216450909004505080016M1616158178 on request
K0800.2165010010005005090016M1630200199 on request
K0800.21660120120060050110016M16302882311 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33