Product groups
Clamping towers, grey cast iron, 8-sided, with grid holes
K1535

Clamping towers, grey cast iron, 8-sided, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS

Drawings

Clamping towers, grey cast iron, 8-sided, with grid holes
Clamping towers, grey cast iron, 8-sided, with grid holes

Item selection/filter

Order No.LH

L1DD1D2D3D4D5H1L2L3L4L5L6L7L8No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1535.2124005040050025012M1220M16M12M16503203002002001505510312817 on request
K1535.2124006540065025012M1220M16M12M165032030020020015055103176110 on request
K1535.2125006050060030012M1220M16M12M1650400200-2502007512416019 on request
K1535.2125007550075030012M1220M16M12M1650400200-25020075124208112 on request
K1535.2126307063070035012M1225M16M16M1650500400-315200100145192111 on request
K1535.2126308563085035012M1225M16M16M1650500400-315200100145240114 on request
K1535.2128008080080050012M1225M16M16M1650640600400400300135207448313 on request
K1535.21280100800100050012M1225M16M16M1650640600400400300135207576317 on request
K1535.2164005040050025016M1620M16M12M16503203002002001505510312817 on request
K1535.2164006540065025016M1620M16M12M165032030020020015055103176110 on request
K1535.2165006050060030016M1620M16M12M1650400200-2502007512416019 on request
K1535.2165007550075030016M1620M16M12M1650400200-25020075124208112 on request
K1535.2166307063070035016M1625M16M16M1650500400-315200100145192111 on request
K1535.2166308563085035016M1625M16M16M1650500400-315200100145240114 on request
K1535.2168008080080050016M1625M16M16M1650640600400400300135207448313 on request
K1535.21680100800100050016M1625M16M16M1650640600400400300135207576317 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33