Product groups
Interchangeable subplates, grey cast iron with grid holes
K0801

Interchangeable subplates, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Mounting surfaces groundNote:Interchangeable subplates with grid holes are used double-sided, together with the tombstones. The interchangeable subplates are positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw, M16
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0801 Interchangeable subplates, grey cast iron with grid holes 226 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Interchangeable subplates, grey cast iron with grid holes

Item selection/filter

Order No.L

HDD1H2H3L2N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
No. of
fastening
holes
CADAcc.PriceOrder
K0801.21240404004012M1237037035058775 on request
K0801.21250505004012M1247047045094997 on request
K0801.21263636304012M1258560058013811117 on request
K0801.21280808005012M1277077075025015157 on request
K0801.21640404004016M1637037035058775 on request
K0801.21650505004016M1647047045090997 on request
K0801.21663636304016M1658560058013811117 on request
K0801.21680808005016M1677077075024615157 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33