Product groups

Item description/product images

DescriptionMaterial:Polyamide (PA6).
Seal CR.
Version:Plastic light grey RAL 7035.Note:DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2252 Screw plugs plastic, round 121 kB

Drawings

Screw plugs plastic, round

Item selection/filter

Order No.D

D1HLCADAcc.PriceOrder
K2252.1215000M12x1,515106 on request
K2252.1615000M16x1,52010,56 on request
K2252.2015000M20x1,52410,56 on request
K2252.2515000M25x1,530138 on request
K2252.3215000M32x1,53713,58 on request
K2252.4015000M40X1,546148 on request