Product groups
Quarter-turn locks, stainless steel with T-grip
K1356

Quarter-turn locks, stainless steel with T-grip

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The cylinder locks have a single-key system i.e. the same key works in all locks.
On request:Available for door thickness 20 and 40 mm.Accessory:Tongue for stainless steel quarter-turn lock K1340.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1356 Quarter-turn locks, stainless steel with T-grip 283 kB

Drawings (total overview)

Quarter-turn locks, stainless steel with T-grip

Quarter-turn locks, stainless steel with T-grip

More information

Drawings

Quarter-turn locks, stainless steel with T-grip

Item selection/filter

Order No.ActuationD

CADAcc.PriceOrder
K1356.1186T-Grip32 on request
K1356.2186lockable T-grip32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33