Product groups
Quarter-turn locks, stainless steel
K1106

Quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1114.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1106 Quarter-turn locks, stainless steel 186 kB

Drawings (total overview)

Quarter-turn locks, stainless steel

Quarter-turn locks stainless steel

More information

Drawings

Item selection/filter

Order No.ActuationH

S
max.
SWCADAcc.PriceOrder
K1106.40186double lug 5 mm18827 on request
K1106.20186slot18827 on request
K1106.18186square 8 mm18827 on request
K1106.87186Triangle 7 mm18827 on request