Product groups
Steel clamping plates for quarter-turn clamp locks
K1560

Steel clamping plates for quarter-turn clamp locks

go back

Item description/product images

DescriptionMaterial:Housing steel.Version:Housing nickel-plated.Note:Stainless steel M3 fastening screws are included.
Mounting option for plate thickness starting from 9 mm.
Accessory:quarter-turn clamp lock K1559.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1560 Clamping plates steel for quarter-turn clamp locks 290 kB
 Technical Information Quarter-turn clamp lock K2260 and clamping plate K1560 223 kB

Drawings

Steel clamping plates for quarter-turn clamp locks

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2LL1CADAcc.PriceOrder
K1560.80181426M3x0,52014,52611,53,51,545 on request