Product groups
Quarter-turn lock, stainless steel with L-grip
K1110

Quarter-turn lock, stainless steel with L-grip

go back

Item description/product images

DescriptionMaterial:

Grip and tongue 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.Accessory:Tongue for stainless steel quarter-turn lock K1114.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1110 Quarter-turn lock, stainless steel with L-grip 156 kB

Drawings (total overview)

Quarter-turn lock, stainless steel with L-grip

Quarter-turn locks, stainless steel with L-grip

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1110.1186L-grip1827 on request