DescriptionMaterial:Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. This lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Please order required tongue separately. Every tongue can be combined with this housing.Accessory:Tongue for stainless steel quarter-turn lock K1114.Special features: