Product groups
K1107_DR

Quarter-turn locks lockable, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. This lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1107_DR Quarter-turn locks lockable, stainless steel 219 kB

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1107.186key single-key system1827 on request