Product groups
Quarter-turn locks, stainless steel small version
K1339

Quarter-turn locks, stainless steel small version

go back

Item description/product images

DescriptionMaterial:

Housing and fastening nut 1.4404 stainless steel.
Actuator 1.4401.
O-ring NBR.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1340.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1339_Datasheet_32747_Quarter-turn_locks_stainless_steel_small_version--en 172 kB

Drawings (total overview)

Quarter-turn locks, stainless steel small version

Quarter-turn locks, stainless steel, small version

More information

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
K1339.1718square 7 mm32188 on request
K1339.1818square 8 mm32188 on request
K1339.4318double lug 3 mm32188 on request
K1339.4518double lug 5 mm32188 on request
K1339.0018wing grip32188 on request
K1339.8718Triangle 7 mm32188 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33