Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Rating IP65. Achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled.Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1114.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1106_DR Quarter-turn locks stainless steel 228 kB

Drawings

Item selection/filter

Order No.ActuationH

S
max.
SWCADAcc.PriceOrder
K1106.40186double lug 5 mm18827 on request
K1106.20186slot18827 on request
K1106.18186square 8 mm18827 on request
K1106.87186Triangle 7 mm18827 on request