Product groups
Cable glands nickel-plated brass
K2246

Cable glands nickel-plated brass

go back

Item description/product images

DescriptionMaterial:Brass.

Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.
Version:nickel-plated.Note:Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.

Rated IP68 (5 bar - 30 min).

Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.

Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2246 Cable glands nickel-plated brass 246 kB

Drawings

Cable glands nickel-plated brass

Item selection/filter

Order No.D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
K2246.12150M12X1,53-625514143,53,5 on request
K2246.16150M16x1,55-930517173,53,5 on request
K2246.20150M20X1,59-1333,5622223,53,5 on request
K2246.25150M25x1,511-1636,5727276,76,7 on request
K2246.32150M32x1,514-2038834341212 on request
K2246.40150M40X1,519-27418434313,513,5 on request