Product groups
Tube clamps flange, stainless steel, Form B
K0479_B

Tube clamps flange, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.

Version:Electropolished.Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0479_B Tube clamps flange, stainless steel, Form B 254 kB

Drawings

Tube clamps flange, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EGHKLMNOPSCADAcc.PriceOrder
K0479.130B30,173037,432,455605059,27874045.5M8x30 on request
K0479.140B40,1794249,446,48060698080106052M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33