Product groups
Tube clamps, swivel, aluminium
K0489

Tube clamps, swivel, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
Steel ISO 4017 hex head bolts and DIN 985 hex nuts from Ø20.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Swivel tube clamps can be infinitely rotated through 180°.On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0489 Tube clamps swivel aluminium 671 kB

Drawings

Tube clamps, swivel, aluminium

Item selection/filter

Order No.A

BCDEHLMPRSCADAcc.PriceOrder
K0489.51212,112,1252629,44488442137,5M6x18  on request
K0489.51414,114,1252629,44488442137,5M6x18  on request
K0489.51616,116,1252629,44488442137,5M6x18  on request
K0489.51818,118,1252629,44488442137,5M6x18  on request
K0489.52020,120,145404073146733351M8x35  on request
K0489.52525,125,145404073146733351M8x35  on request
K0489.53030,130,145404073146733351M8x35  on request
K0489.54040,1540,156056561002001004870M10x50  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33