Product groups
Tube clamps, swivel, aluminium
K0488

Tube clamps, swivel, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
From A = 20.1 DIN 931 hex head screws.
Version:Vibratory ground.
Cap screw, hex head screw and hex nut.
Note:Swivel tube clamps can be infinitely rotated through 180°.On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0488 Tube clamps swivel aluminium 672 kB

Drawings

Tube clamps, swivel, aluminium

Item selection/filter

Order No.A

BCDEFGHKLMPRSCADAcc.PriceOrder
K0488.51212,112,1252629,43026278795,5442137,5M6x18  on request
K0488.51414,114,1252629,43026278795,5442137,5M6x18  on request
K0488.51616,116,1252629,43026278795,5442137,5M6x18  on request
K0488.51818,118,1252629,43026278795,5442137,5M6x18  on request
K0488.52020,120,1454042404043138147733352M8x35  on request
K0488.52525,125,1454042404043138147733352M8x35  on request
K0488.53030,130,1454042404043138147733352M8x35  on request
K0488.54040,240,26056575656601882001004869M10x50  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33