Product groups
Tube clamps swivel base aluminium, with sunken teeth
K0487

Tube clamps swivel base aluminium, with sunken teeth

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
Nut, steel.
Version:Vibratory ground.
Nut electro zinc-plated.
Note:Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (K0485) to make a complete swivel clamp.

Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request:Clamping levers for tightening.Accessory:- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
Drawing reference:
1) 15° toothing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0487 Tube clamps swivel base aluminium, with sunken teeth 224 kB

Drawings

Tube clamps swivel base aluminium, with sunken teeth

Item selection/filter

Order No.A

CDEGHKLMNSCADAcc.PriceOrder
K0487.5185,3 (2x)1372550353832,5205M6 on request
K0487.5306,5 (4x)1694075755752,5337,5M8 on request
K0487.5408,5 (4x)22115610010076724410M10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33