Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic.Version:Black.Note:Reducer sleeves are for clamping smaller tubes or where a conversion of round to square tubes is required.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0492 Reducer sleevesround 209 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings (total overview)

Reducer sleevesround

Reducing bushes for round tubes

More information

Drawings

Reducing bushes for round tubes

Item selection/filter

Order No.Version 2A

BCDELCADAcc.PriceOrder
K0492.01812for round tubes12,25182,511,92,430 on request
K0492.01814for round tubes14,25182,511,92,430 on request
K0492.01815for round tubes15,25182,511,92,430 on request
K0492.01816for round tubes16,25182,511,92,430 on request
K0492.03020for round tubes20,25303,518,93,445 on request
K0492.03025for round tubes25,25303,518,93,445 on request

Reducing bushes for square tubes

More information

Drawings

Reducing bushes for square tubes

Item selection/filter

Order No.Version 2A

BCDELCADAcc.PriceOrder
K0492.11810for square tubes10,25182,511,92,430 on request
K0492.13020for square tubes20,25303,518,93,445 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33