Product groups
Tube clamps swivel, aluminium with ball joint
K0489

Tube clamps swivel, aluminium with ball joint

go back

Item description/product images

DescriptionProduct description:Swivel tube clamps have interlocking teeth and can be swivelled through 180° in 15° increments.
The tube clamps have a 360° rotatable connection plate on the ball joint and so offer even more adjustment freedom.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material:Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Can be combined with other tube clamps size 18 mm and 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.

Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0489 Tube clamps swivel, aluminium with ball joint 403 kB

Drawings (total overview)

Tube clamps swivel, aluminium with ball joint

Tube clamps swivel, aluminium with ball joint, Form A

More information

Drawings

Tube clamps swivel, aluminium with ball joint, Form A

Item selection/filter

Order No.FormA

BCDEFGHKLMNOPMb (Nm)CADAcc.PriceOrder
K0489.5181A18,15,521M5X10251540203065308862449 on request

Tube clamps swivel, aluminium with ball joint, Form B

More information

Drawings

Tube clamps swivel, aluminium with ball joint, Form B

Item selection/filter

Order No.FormA

CDD1EHJKLMNOPWMb (Nm)CADAcc.PriceOrder
K0489.5301B30,130M65,845163438,110360146847330,240 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33