- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- K0427
Levelling feet threaded spindles steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K2134
Swivel feet plates, plastic
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K2201
Swivel screws, steel or stainless steel
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2031_BPlugs with tapped hole, plastic for square tubes, Form B,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | A | B | D1 | H | L | L1 | Load rating max. kN (static load only) | Suitable for | CAD | Acc. | Price | Order |
---|
K2031.4020081520 | B | - | 40 | 20 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4025081520 | B | - | 40 | 25 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4030081520 | B | - | 40 | 30 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5020081520 | B | - | 50 | 20 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5025082530 | B | - | 50 | 25 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030081015 | B | - | 50 | 30 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030081520 | B | - | 50 | 30 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6025081520 | B | - | 60 | 25 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6030081520 | B | - | 60 | 30 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6040081520 | B | - | 60 | 40 | M8 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4020101520 | B | - | 40 | 20 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4025101520 | B | - | 40 | 25 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4030101520 | B | - | 40 | 30 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5020101520 | B | - | 50 | 20 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5025102530 | B | - | 50 | 25 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030101015 | B | - | 50 | 30 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030101520 | B | - | 50 | 30 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6025101520 | B | - | 60 | 25 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6030101520 | B | - | 60 | 30 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6040101520 | B | - | 60 | 40 | M10 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.4030121520 | B | - | 40 | 30 | M12 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030121015 | B | - | 50 | 30 | M12 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.5030121520 | B | - | 50 | 30 | M12 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6030121520 | B | - | 60 | 30 | M12 | 5 | 24 | 14,5 | 2 | - |  | | on request | | K2031.6040121520 | B | - | 60 | 40 | M12 | 5 | 24 | 14,5 | 2 | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|