Product groups

Item description/product images

DescriptionMaterial:Star grip: thermoplastic.
Bush: steel.
Grub screw: steel, grade 5.8.
Thrust pad: plastic PA 6.
Version:Star grip, thrust pad black.
Bush trivalent blue passivated.
Grub screw black oxidised.
Note:The thrust pad is supplied loose. It can be lightly pressed onto the end of the spindle.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0394 Thrust spindles 252 kB
 Grades 39,9 kB

Drawings

Thrust spindles

Item selection/filter

Order No.

DD1D2D3LHH1H2H3CADAcc.PriceOrder
K0394.06053M615321453,820102,57,6 on request
K0394.08064M818401864,625133,59 on request
K0394.10070M1021502270,13217411 on request
K0394.12086M12256326864021513 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33