Product groups
Levelling feet plates with rubber basesteel or stainless steel
K0673

Levelling feet plates with rubber base steel or stainless steel

go back

Item description/product images

DescriptionMaterial:

Plate steel or stainless steel 1.4301.
Rubber base NBR, Shore 70A.

Version:Steel chromed.
Stainless steel polished.
Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix “assembled” to the order number for the plate and spindle
(e.g. K0673.10801 and K0669.080501 assembled).

Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles see K0669.
Drawing reference:
1) X with spindle size:
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0673 Levelling feet plates with rubber basesteel or stainless steel 139 kB

Drawings

Levelling feet plates with rubber basesteel or stainless steel

Item selection/filter

Order No.Main
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
K0673.10801steel80178,5 on request
K0673.11001steel1001920 on request
K0673.10802stainless steel80178,5 on request
K0673.11002stainless steel1001920 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33