Product groups
Swivel feet plates extended plastic
K0654

Swivel feet plates extended plastic

go back

Item description/product images

DescriptionMaterial:Plates, thermoplastic, fibreglass reinforced.
Anti-slip plate thermoplastic elastomer.
Version:Black.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
Form C with screw-on hole, without anti-slip plate
Form D with screw-on hole, with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0654 Swivel feet plates extended plastic 211 kB
 Technical Information for swivel feet 141 kB

Drawings (total overview)

Swivel feet plates extended plastic

Swivel feet plates extended, plastic, Form C

More information

Drawings

Swivel feet plates extended, plastic, Form C

Item selection/filter

Order No.

FormDHLoad rating
max. kN
CADAcc.PriceOrder
K0654.30803C801930 on request

Swivel feet plates extended, plastic, Form D

More information

Drawings

Swivel feet plates extended, plastic, Form D

Item selection/filter

Order No.

FormDHLoad rating
max. kN
CADAcc.PriceOrder
K0654.40803D802130 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33