Product groups
Levelling feet threaded spindlessteel or stainless steel
K0427

Levelling feet threaded spindles steel or stainless steel

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
Accessory:K0423 Levelling feet plates plastic.
K0424 Levelling feet plates plastic, heavy-duty version.
K0425 Levelling feet plates die-cast zinc or stainless steel.
K0426 Levelling feet plates extended die-cast zinc.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0427 Levelling feet threaded spindlessteel or stainless steel 185 kB
 Technical information for levelling feet 536 kB

Drawings

Levelling feet threaded spindlessteel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
D1LSWLoad rating
max. kN
CADAcc.PriceOrder
K0427.120661steelM1266227,7 on request
K0427.121001steelM12100227,7 on request
K0427.121251steelM12125227,7 on request
K0427.121501steelM12150227,7 on request
K0427.160661steelM16662214,5 on request
K0427.161001steelM161002214,5 on request
K0427.161251steelM161252214,5 on request
K0427.161501steelM161502214,5 on request
K0427.162001steelM162002214,5 on request
K0427.201001steelM201002224,3 on request
K0427.201251steelM201252224,3 on request
K0427.201501steelM201502224,3 on request
K0427.202001steelM202002224,3 on request
K0427.120662stainless steelM1266227,7 on request
K0427.121002stainless steelM12100227,7 on request
K0427.121252stainless steelM12125227,7 on request
K0427.121502stainless steelM12150227,7 on request
K0427.160662stainless steelM16662214,5 on request
K0427.161002stainless steelM161002214,5 on request
K0427.161252stainless steelM161252214,5 on request
K0427.161502stainless steelM161502214,5 on request
K0427.162002stainless steelM162002214,5 on request
K0427.201002stainless steelM201002224,3 on request
K0427.201252stainless steelM201252224,3 on request
K0427.201502stainless steelM201502224,3 on request
K0427.202002stainless steelM202002224,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33