Product groups
Swivel feet threaded spindlessteel or stainless steel
K0421

Swivel feet threaded spindles steel or stainless steel

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note for ordering:

If the threaded spindle and the plate are to be supplied assembled, please add the suffix “assembled” to the order number for the spindle and plate.
(e.g. K0421.060151 and K0415.1030 assembled.)

Note:Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate.
The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm.
(Overall height of swivel foot = L + L1 + 22.5 mm)

Depending on the version, threaded spindles can have a thread undercut in front of the hexagon.
Accessory:- K0415 Swivel feet plates plastic.
- K0415 Swivel feet plates antistatic.
- K0416 Swivel feet plates die-cast zinc or stainless steel.
- K0654 Swivel feet plates extended plastic.
- K0417 Swivel feet plates extended die-cast zinc.
- K0418 Swivel feet plates stainless steel.
- K0419 Swivel feet plates with vibration absorption.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0421 Swivel feet threaded spindlessteel or stainless steel 260 kB
 Technical Information for swivel feet 141 kB

Drawings

Swivel feet threaded spindlessteel or stainless steel

Item selection/filter

Order No.Main
material
D1LL1SWLoad rating
max. kN
CADAcc.PriceOrder
K0421.060151steelM6157,5142 on request
K0421.060301steelM6307,5142 on request
K0421.080401steelM8407,5143,5 on request
K0421.080801steelM8807,5143,5 on request
K0421.100451steelM10457,5144,7 on request
K0421.100701steelM10707,5144,7 on request
K0421.100901steelM10907,5144,7 on request
K0421.101251steelM101257,5144,7 on request
K0421.101501steelM101507,5144,7 on request
K0421.120451steelM12457,5147,7 on request
K0421.120661steelM12667,5147,7 on request
K0421.121001steelM121007,5147,7 on request
K0421.121251steelM121257,5147,7 on request
K0421.121501steelM121507,5147,7 on request
K0421.140661steelM14667,51411,1 on request
K0421.141001steelM141007,51411,1 on request
K0421.141251steelM141257,51411,1 on request
K0421.141501steelM141507,51411,1 on request
K0421.160661steelM16667,51714,5 on request
K0421.161001steelM161007,51714,5 on request
K0421.161251steelM161257,51714,5 on request
K0421.161501steelM161507,51714,5 on request
K0421.162001steelM162007,51714,5 on request
K0421.200851steelM208510,52224,3 on request
K0421.201001steelM2010010,52224,3 on request
K0421.201251steelM2012510,52224,3 on request
K0421.201501steelM2015010,52224,3 on request
K0421.202001steelM2020010,52224,3 on request
K0421.240851steelM248510,52436,1 on request
K0421.241001steelM2410010,52436,1 on request
K0421.241251steelM2412510,52436,1 on request
K0421.241501steelM2415010,52436,1 on request
K0421.242001steelM2420010,52436,1 on request
K0421.060152stainless steelM6157,5142 on request
K0421.060302stainless steelM6307,5142 on request
K0421.080402stainless steelM8407,5143,5 on request
K0421.080802stainless steelM8807,5143,5 on request
K0421.100452stainless steelM10457,5144,7 on request
K0421.100702stainless steelM10707,5144,7 on request
K0421.100902stainless steelM10907,5144,7 on request
K0421.101252stainless steelM101257,5144,7 on request
K0421.101502stainless steelM101507,5144,7 on request
K0421.120452stainless steelM12457,5147,7 on request
K0421.120662stainless steelM12667,5147,7 on request
K0421.121002stainless steelM121007,5147,7 on request
K0421.121252stainless steelM121257,5147,7 on request
K0421.121502stainless steelM121507,5147,7 on request
K0421.140662stainless steelM14667,51411,1 on request
K0421.141002stainless steelM141007,51411,1 on request
K0421.141252stainless steelM141257,51411,1 on request
K0421.141502stainless steelM141507,51411,1 on request
K0421.160662stainless steelM16667,51714,5 on request
K0421.161002stainless steelM161007,51714,5 on request
K0421.161252stainless steelM161257,51714,5 on request
K0421.161502stainless steelM161507,51714,5 on request
K0421.162002stainless steelM162007,51714,5 on request
K0421.200852stainless steelM208510,52224,3 on request
K0421.201002stainless steelM2010010,52224,3 on request
K0421.201252stainless steelM2012510,52224,3 on request
K0421.201502stainless steelM2015010,52224,3 on request
K0421.202002stainless steelM2020010,52224,3 on request
K0421.240852stainless steelM248510,52436,1 on request
K0421.241002stainless steelM2410010,52436,1 on request
K0421.241252stainless steelM2412510,52436,1 on request
K0421.241502stainless steelM2415010,52436,1 on request
K0421.242002stainless steelM2420010,52436,1 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33