Product groups
Levelling feet steel or stainless steel Form D
K0739_D

Levelling feet steel or stainless steel Form D

go back

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739_D Levelling feet steel or stainless steel Form D 162 kB

Drawings

Levelling feet steel or stainless steel Form D

Item selection/filter

Order No.FormMain
material
ADD1HH1H2SWSW1LLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.4106010X50Dsteel4560M10228232145507 on request
K0739.4106012X50Dsteel4560M12228232146507 on request
K0739.4106012X100Dsteel4560M1222132321461007 on request
K0739.4106016X75Dsteel4560M162210833168757 on request
K0739.4106016X100Dsteel4560M1622133331681007 on request
K0739.4106016X150Dsteel4560M1622183331681507 on request
K0739.4106016X200Dsteel4560M1622233331682007 on request
K0739.4206010X50Dstainless steel4560M10228232145507 on request
K0739.4206012X50Dstainless steel4560M12228232146507 on request
K0739.4206012X100Dstainless steel4560M1222132321461007 on request
K0739.4206016X75Dstainless steel4560M162210833138757 on request
K0739.4206016X100Dstainless steel4560M1622133331381007 on request
K0739.4206016X150Dstainless steel4560M1622183331381507 on request
K0739.4206016X200Dstainless steel4560M1622233331382007 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33