- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- K0427
Levelling feet threaded spindles steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K2134
Swivel feet plates, plastic
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K2201
Swivel screws, steel or stainless steel
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2035_BAdjustment plugs, plastic with felt glide surface for round and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body polyamide. Glide face synthetic needle felt.Version:Body black.Note:There should be no load on the feet when adjusting. The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat. The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Form | Form definition | A | D1 | D2 | H | H1 | H2 | L | L1 | SW | Load rating max. kN (static load only) | Suitable for | CAD | Acc. | Price | Order |
---|
K2035.3030101529 | for square tubing | B | - | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 29 | 28 | 3 | - |  | | on request | | K2035.3030101560 | for square tubing | B | - | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 60 | 28 | 3 | - |  | | on request | | K2035.3030152029 | for square tubing | B | - | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 29 | 28 | 3 | - |  | | on request | | K2035.3030152060 | for square tubing | B | - | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 60 | 28 | 3 | - |  | | on request | | K2035.3535152029 | for square tubing | B | - | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | - |  | | on request | | K2035.3535152060 | for square tubing | B | - | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | - |  | | on request | | K2035.3535202529 | for square tubing | B | - | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | - |  | | on request | | K2035.3535202560 | for square tubing | B | - | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | - |  | | on request | | K2035.4040152029 | for square tubing | B | - | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | - |  | | on request | | K2035.4040152060 | for square tubing | B | - | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | - |  | | on request | | K2035.4040202529 | for square tubing | B | - | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | - |  | | on request | | K2035.4040202560 | for square tubing | B | - | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | - |  | | on request | | K2035.4545152029 | for square tubing | B | - | 45 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | - |  | | on request | | K2035.5050152031 | for square tubing | B | - | 50 | M30 | 25 | 5 | 5 | 3 | 29,3 | 31 | 41 | 3 | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|