K0608_ODWing grips, one-sided without cap |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic.
Bush steel 5.8 or stainless steel 1.4305. Version:Grip black grey. Bush trivalent blue passivated steel or bright stainless steel.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | A | B | D | D2 | H | H1 | T | H2 | CAD | Acc. | Price | Order |
---|
K0608.1904 | D | steel | 22 | 4,4 | M4 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.1905 | D | steel | 22 | 4,4 | M5 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.1906 | D | steel | 22 | 4,4 | M6 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.1105 | D | steel | 27,5 | 5,1 | M5 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | on request | | K0608.1106 | D | steel | 27,5 | 5,1 | M6 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | on request | | K0608.1208 | D | steel | 37,5 | 6,3 | M8 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | on request | | K0608.1210 | D | steel | 37,5 | 6,3 | M10 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | on request | | K0608.10904 | D | stainless steel | 22 | 4,4 | M4 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.10905 | D | stainless steel | 22 | 4,4 | M5 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.10906 | D | stainless steel | 22 | 4,4 | M6 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | on request | | K0608.10105 | D | stainless steel | 27,5 | 5,1 | M5 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | on request | | K0608.10106 | D | stainless steel | 27,5 | 5,1 | M6 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | on request | | K0608.10208 | D | stainless steel | 37,5 | 6,3 | M8 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | on request | | K0608.10210 | D | stainless steel | 37,5 | 6,3 | M10 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|