Product groups
Star grips, Form L, projecting steel bush with external thread
K0153_L

Star grips, Form L, projecting steel bush with external thread

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0153_L Star grips, Form L, projecting steel bush with external thread 154 kB

Drawings

Star grips, Form L, projecting steel bush with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH2H3LCADAcc.PriceOrder
K0153.405X10LsteelM52510179710 on request
K0153.405X15LsteelM52510179715 on request
K0153.405X20LsteelM52510179720 on request
K0153.406X10LsteelM63213,521119,510 on request
K0153.406X15LsteelM63213,521119,515 on request
K0153.406X20LsteelM63213,521119,520 on request
K0153.406X25LsteelM63213,521119,525 on request
K0153.406X30LsteelM63213,521119,530 on request
K0153.408X15LsteelM84013,525131015 on request
K0153.408X20LsteelM84013,525131020 on request
K0153.408X25LsteelM84013,525131025 on request
K0153.408X30LsteelM84013,525131030 on request
K0153.408X40LsteelM84013,525131040 on request
K0153.408X50LsteelM84013,525131050 on request
K0153.410X20LsteelM10501932171220 on request
K0153.410X25LsteelM10501932171225 on request
K0153.410X30LsteelM10501932171230 on request
K0153.410X40LsteelM10501932171240 on request
K0153.410X50LsteelM10501932171250 on request
K0153.410X60LsteelM10501932171260 on request
K0153.412X20LsteelM12631937181220 on request
K0153.412X25LsteelM12631937181225 on request
K0153.412X30LsteelM12631937181230 on request
K0153.412X40LsteelM12631937181240 on request
K0153.412X50LsteelM12631937181250 on request
K0153.412X60LsteelM12631937181260 on request
K0153.505X10Lstainless steelM52510179710 on request
K0153.505X15Lstainless steelM52510179715 on request
K0153.505X20Lstainless steelM52510179720 on request
K0153.506X10Lstainless steelM63213,521119,510 on request
K0153.506X15Lstainless steelM63213,521119,515 on request
K0153.506X20Lstainless steelM63213,521119,520 on request
K0153.506X25Lstainless steelM63213,521119,525 on request
K0153.506X30Lstainless steelM63213,521119,530 on request
K0153.508X15Lstainless steelM84013,525131015 on request
K0153.508X20Lstainless steelM84013,525131020 on request
K0153.508X25Lstainless steelM84013,525131025 on request
K0153.508X30Lstainless steelM84013,525131030 on request
K0153.508X40Lstainless steelM84013,525131040 on request
K0153.508X50Lstainless steelM84013,525131050 on request
K0153.510X20Lstainless steelM10501932171220 on request
K0153.510X25Lstainless steelM10501932171225 on request
K0153.510X30Lstainless steelM10501932171230 on request
K0153.510X40Lstainless steelM10501932171240 on request
K0153.510X50Lstainless steelM10501932171250 on request
K0153.510X60Lstainless steelM10501932171260 on request
K0153.512X20Lstainless steelM12631937181220 on request
K0153.512X25Lstainless steelM12631937181225 on request
K0153.512X30Lstainless steelM12631937181230 on request
K0153.512X40Lstainless steelM12631937181240 on request
K0153.512X50Lstainless steelM12631937181250 on request
K0153.512X60Lstainless steelM12631937181260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33