Product groups
Star grips, DIN 6336, grey cast iron, Form L, with external thread
K0151_L

Star grips, DIN 6336, grey cast iron, Form L, with external...

go back

Item description/product images

DescriptionMaterial:

Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Star grip vibratory ground.
Grub screw and pin bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0151_L Star grips, DIN 6336, grey cast iron, Form L, with external thread 233 kB

Drawings

Star grips, DIN 6336, grey cast iron, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
K0151.606X15LtumbledM632122015 on request
K0151.606X20LtumbledM632122020 on request
K0151.606X25LtumbledM632122025 on request
K0151.606X30LtumbledM632122030 on request
K0151.608X20LtumbledM840142520 on request
K0151.608X25LtumbledM840142525 on request
K0151.608X30LtumbledM840142530 on request
K0151.608X40LtumbledM840142540 on request
K0151.610X25LtumbledM1050183225 on request
K0151.610X30LtumbledM1050183230 on request
K0151.610X40LtumbledM1050183240 on request
K0151.610X50LtumbledM1050183250 on request
K0151.612X30LtumbledM1263204030 on request
K0151.612X40LtumbledM1263204040 on request
K0151.612X50LtumbledM1263204050 on request
K0151.612X60LtumbledM1263204060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33