- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- K0137
Knurled nuts steel and stainless steel, DIN 6303
- K0138
Knurled nuts plastic
- K1472
Knurled nuts plastic
- K1472
Knurled nuts plastic, antistatic
- K0141
Knurled screws plastic
- K1473
Knurled screws plastic
- K1473
Knurled screws plastic, antistatic
- K0139
Knurled nuts quick-acting
- K0144
Knurled nuts flat steel and stainless steel, DIN 467
- K0143
Knurled nuts high form steel and stainless steel, DIN 466
- K0140
Knurled screws high form steel and stainless steel, DIN 464
- K1163
Knurled screws low head steel and stainless steel, DIN 653
- K0142
Knurled knobs
- K0247
Knurled knobs
- K0247
Knurled knobs biopolymer
- K0247
Knurled knobs antistatic
- K0110
Knurled knobs
- K0110
Knurled knobs, plastic, metal detectable
- K0110
Knurled knobs, plastic, optically detectable
- K1099
Knurled knobs aluminium
- K1223
Knurled knobs
- K1138
Knurled knobs for hex head screws
- K0680
Knurled heads for hexagon socket screws
- K0681
Wing grips for hexagon socket screws
- K1794
Palm grips, plastic with protruding steel bush
- K1794
Palm grips, antibacterial plastic with protruding steel bush
- K1794
Palm grips, high-temperature resistant plastic with protruding steel bush
- K1794
Palm grips, plastic, visually detectable with protruding steel bush
- K1794
Palm grips, plastic, metal detectable with protruding steel bush
- K0145
Palm grips aluminium, similar to DIN 6335
- K0146
Palm grips stainless steel, similar to DIN 6335
- K0147
Palm grips grey cast iron DIN 6335
- K0682
Palm grips plastic coated grey cast iron, DIN 6335
- K0613
Palm grips soft
- K0148
Palm grips similar to DIN 6335
- K1089
Palm grips
- K1017
Palm grips similar to DIN 6335, metal parts stainless steel
- K0683
Palm grips quick-acting, grey cast iron
- K0149
Star grips aluminium, similar to DIN 6336
- K0150
Star grips stainless steel, similar to DIN 6336
- K0151
Star grips grey cast iron, DIN 6336
- K0152
Star grips similar to DIN 6336
- K1016
Star grips similar to DIN 6336 metal parts stainless steel
- K1514
Star grips, plastic with protruding steel bush
- K0153
Star grips with projecting steel bush
- K0153
Star grips, plastic, metal detectable with protruding steel bush
- K0153
Star grips, plastic, visually detectable with protruding steel bush
- K1596
Star grips, plastic with clamping force intensifier
- K1291
Star grips with extended collar
- K0155
Star grips similar to DIN 6336
- K1848
Star grips, plastic DIN 6336
- K0155
Star grips biopolymer, similar to DIN 6336
- K0154
Star grips biopolymer, similar to DIN 6336
- K0155
Star grips antistatic similar to DIN 6336
- K0154
Star grips similar to DIN 6336, metal parts stainless steel
- K0154
Star grips antibacterial, similar to DIN 6336, metal parts stainless steel
- K1090
Star grips
- K0155
Star grips with safety cable similar to DIN 6336
- K0154
Star grips with safety cable similar to DIN 6336, metal parts stainless steel
- K0743
Safety cable
- K0156
Star grips quick-acting
- K1088
Star grips with extended hub
- K1811
Star grips, plastic with safety function
- K0276
Five lobe grips
- K1020
Triangular grips
- K0183
Triangular grips with high collar
- K1083
Triangular grips
- K0785
Triangular grips ergonomic
- K0980
Triangular grips 2K ergonomic
- K1019
Triangular torque grips
- K0278
Four lobe grips flat
- K1093
Four lobe grips
- K1297
Five lobe grips with internal thread
- K1298
Five lobe grips with external thread
- K0185
Five lobe grips
- K0279
Five lobe grips
- K0786
Five lobe grips ergonomic
- K1378
Five lobe grips plastic, lockable
- K0280
Clamping grips high form
- K0779
Clamping grips ergonomic
- K0281
Knurled screws
- K0255
Five lobe grips
- K0255
Five lobe grips, antibacterial, metal parts stainless steel
- K0260
Knurled knobs
- K0261
Knurled knobs, metal parts stainless steel
- K0250
Mushroom knobs internal thread
- K1286
Mushroom knobs internal thread
- K1287
Mushroom knobs external thread
- K1288
Mushroom knobs internal thread
- K1289
Mushroom knobs external thread
- K1308
Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1309
Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0251
Mushroom knobs internal thread
- K0251
Mushroom knobs external thread
- K0251
Mushroom knobs biopolymer internal thread
- K0251
Mushroom knobs biopolymer external thread
- K0251
Mushroom knobs antibacterial, internal thread, metal parts stainless steel
- K0251
Mushroom knobs antibacterial, external thread, metal parts stainless steel
- K0251
Mushroom knobs antistatic internal thread
- K0251
Mushroom knobs antistatic external thread
- K0273
Wing grips internal thread, stainless steel
- K1312
Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1313
Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1314
Wing nuts narrow in Hygienic DESIGN
- K0274
Wing grips
- K0274
Wing grips antimicrobial, metal parts stainless steel
- K0274
Wing grips antistatic
- K0274
Wing grips tapped through
- K0783
Wing grips
- K0608
Wing grips one-sided
- K0274
Wing grips “Miniwing”
- K0274
Wing grips "Miniwing" biopolymer
- K0274
Wing grips “Miniwing” antibacterial, metal parts stainless steel
- K0274
Wing grips “Miniwing” antistatic
- K0274
Wing grips "Miniwing", plastic, metal detectable
- K0274
Wing grips "Miniwing", plastic, optically detectable
- K0658
Wing grips “Miniwing” tapped through
- K1126
Grip nuts
- K1126
Grip screws
- K0180
T-grips
- K0181
T-grips
- K1871
T-grips, plastic
- K1203
T-grips stainless steel
- K1515
T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0157
Knobs flat
- K0650
Ball knobs stainless steel or aluminium, DIN 319
- K0158
Ball knobs thermoplastic, DIN 319 enhanced
- K0159
Ball knobs smooth DIN 319 enhanced
- K0179
Handles
- K0253
Spherical knobs
- K0253
Spherical knobs biopolymer
- K0254
Spherical knobs revolving
- K0248
Knurled knobs
- K0249
Knurled knobs with arrow
- K0277
Knurled torque knobs
- K0178
Lock grips
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0253_AGSpherical knobs with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
K0253.106X15 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1061X15 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1062X15 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1063X15 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1065X15 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1066X15 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.1067X15 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.106X20 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1061X20 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1062X20 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1063X20 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1065X20 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1066X20 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.1067X20 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.106X25 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1061X25 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1062X25 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1063X25 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1065X25 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1066X25 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.1067X25 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.106X30 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1061X30 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1062X30 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1063X30 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1065X30 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1066X30 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.1067X30 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.208X20 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2081X20 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2082X20 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2083X20 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2085X20 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2086X20 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.2087X20 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.208X25 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2081X25 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2082X25 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2083X25 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2085X25 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2086X25 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.2087X25 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.208X30 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2081X30 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2082X30 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2083X30 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2085X30 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2086X30 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.2087X30 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.208X40 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2081X40 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2082X40 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2083X40 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2085X40 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2086X40 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.2087X40 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.310X20 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3101X20 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3102X20 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3103X20 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3105X20 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3106X20 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.3107X20 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.310X30 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3101X30 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3102X30 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3103X30 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3105X30 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3106X30 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.3107X30 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.310X40 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3101X40 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3102X40 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3103X40 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3105X40 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3106X40 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.3107X40 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.410X20 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4101X20 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4102X20 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4103X20 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4105X20 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4106X20 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4107X20 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.410X30 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4101X30 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4102X30 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4103X30 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4105X30 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4106X30 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4107X30 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.410X40 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4101X40 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4102X40 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4103X40 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4105X40 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4106X40 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4107X40 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.412X20 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4121X20 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4122X20 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4123X20 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4125X20 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4126X20 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.4127X20 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.412X30 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4121X30 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4122X30 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4123X30 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4125X30 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4126X30 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.4127X30 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.412X40 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4121X40 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4122X40 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4123X40 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4125X40 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4126X40 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.4127X40 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.0106X15 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01061X15 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01062X15 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01063X15 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01065X15 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01066X15 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.01067X15 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 15 |  | | on request | | K0253.0106X20 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01061X20 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01062X20 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01063X20 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01065X20 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01066X20 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.01067X20 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | on request | | K0253.0106X25 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01061X25 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01062X25 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01063X25 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01065X25 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01066X25 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.01067X25 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 25 |  | | on request | | K0253.0106X30 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01061X30 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01062X30 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01063X30 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01065X30 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01066X30 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.01067X30 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | on request | | K0253.0208X20 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02081X20 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02082X20 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02083X20 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02085X20 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02086X20 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.02087X20 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | on request | | K0253.0208X25 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02081X25 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02082X25 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02083X25 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02085X25 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02086X25 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.02087X25 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 25 |  | | on request | | K0253.0208X30 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02081X30 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02082X30 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02083X30 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02085X30 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02086X30 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.02087X30 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 30 |  | | on request | | K0253.0208X40 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02081X40 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02082X40 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02083X40 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02085X40 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02086X40 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.02087X40 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | on request | | K0253.0310X20 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03101X20 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03102X20 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03103X20 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03105X20 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03106X20 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.03107X20 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | on request | | K0253.0310X30 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03101X30 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03102X30 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03103X30 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03105X30 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03106X30 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.03107X30 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 30 |  | | on request | | K0253.0310X40 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03101X40 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03102X40 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03103X40 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03105X40 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03106X40 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.03107X40 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | on request | | K0253.0410X20 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04101X20 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04102X20 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04103X20 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04105X20 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04106X20 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04107X20 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.0410X30 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04101X30 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04102X30 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04103X30 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04105X30 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04106X30 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04107X30 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.0410X40 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04101X40 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04102X40 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04103X40 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04105X40 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04106X40 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04107X40 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.0412X20 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04121X20 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04122X20 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04123X20 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04125X20 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04126X20 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.04127X20 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | on request | | K0253.0412X30 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04121X30 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04122X30 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04123X30 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04125X30 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04126X30 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.04127X30 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | on request | | K0253.0412X40 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04121X40 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04122X40 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04123X40 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04125X40 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04126X40 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | | K0253.04127X40 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|