Product groups
Palm grips metal parts stainless-steel Form L with external thread
K1017_L

Palm grips metal parts stainless-steel Form L with external...

go back

Item description/product images

DescriptionMaterial:

Thermoset PF 31, black.
Metal parts stainless steel 1.4301.

Version:High-gloss polished, black.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1017_L Palm grips metal parts stainless-steel Form L with external thread 135 kB

Drawings

Palm grips metal parts stainless-steel Form L with external thread

Item selection/filter

Order No.Form

Component
material
DD1D8HH3LCADAcc.PriceOrder
K1017.52505X15Lstainless steelM5251216815 on request
K1017.52505X20Lstainless steelM5251216820 on request
K1017.53206X15Lstainless steelM63214201015 on request
K1017.53206X20Lstainless steelM63214201020 on request
K1017.53206X25Lstainless steelM63214201025 on request
K1017.53206X30Lstainless steelM63214201030 on request
K1017.53206X40Lstainless steelM63214201040 on request
K1017.53206X50Lstainless steelM63214201050 on request
K1017.54008X20Lstainless steelM84018251320 on request
K1017.54008X25Lstainless steelM84018251325 on request
K1017.54008X30Lstainless steelM84018251330 on request
K1017.54008X40Lstainless steelM84018251340 on request
K1017.54008X50Lstainless steelM84018251350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33