Product groups
Palm grips, plastic, visually detectable, with protruding steel bush, Form K with tapped bush
K1794_K

Palm grips, plastic, visually detectable, with protruding steel...

go back

Item description/product images

DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
On request:Special versions.Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794_K Palm grips, plastic, visually detectable, with protruding steel bush, Form K with tapped bush 227 kB

Drawings

Palm grips, plastic, visually detectable, with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TCADAcc.PriceOrder
K1794.1325053172Kstainless steelbrightultramarine RAL 5002M5251018979 on request
K1794.1332063172Kstainless steelbrightultramarine RAL 5002M63213,522129,512 on request
K1794.1340063172Kstainless steelbrightultramarine RAL 5002M64013,526141012 on request
K1794.1340083172Kstainless steelbrightultramarine RAL 5002M84013,526141012 on request
K1794.1350083172Kstainless steelbrightultramarine RAL 5002M8501932181217 on request
K1794.1350103172Kstainless steelbrightultramarine RAL 5002M10501932181217 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33